Download document () of 20
We make what matters work*

HLS

Eaton Bussmann series HLS fuse holder, No flanges, 125 Vac, 60 Vdc, 15 A, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLS fuse holder
Catalog Number
HLS
UPC
051712741057
EAN
5027590171892
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.8 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Used with GMT Type Indicating Series
Amperage Rating
15 A
Material
Tin-plated bifurcated copper terminal
Voltage rating
125 Vac, 60 Vdc
Special features
No flanges
Application
Telecommunications DC power circuit protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.