Download document () of 20

HLT-02

Eaton Bussmann series HLT fuse holder, 125 Vac, 60 Vdc, 15 A, Two-pole, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLT fuse holder
Catalog Number
HLT-02
UPC
051712170062
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
1.5 in
Product Weight
0.7 lb
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
Used with GMT Type Indicating Series
Amperage Rating
15 A
Number of poles
Two-pole
Material
Tin-plated bifurcated copper terminal
Voltage rating
125 Vac, 60 Vdc
Application
Telecommunications DC power circuit protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.