Download document () of 20
We make what matters work*

HM1R06

Eaton molded case circuit breaker accessory handle mechanism, Through-the-door handle mechanism, F-Frame, Frame J-K, Rotary, Series C, 6 in

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
HM1R06
UPC
786679165003
Product Length/Depth
4.75 in
Product Height
9.25 in
Product Width
19 in
Product Weight
5.11 lb
Compliances
Contact Manufacturer

Product specifications

Used with
F-frame
Frame size
Frame J-K
Series
Series C
Handle type
Rotary
Shaft length
6 in
Type
Through-the-door handle mechanism

Export product specification