Knowledge Search
Download document () of 20

HM25030-2CR

Eaton Bussmann series HM modular fuse block, CR, 0-30 A, Two-pole, Class H, Class K, 10 kA, 10 kAIC, 250 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM25030-2CR
UPC
051712512787
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Short-circuit rating
10 kA
Voltage rating
250 V

Physical details

Number of poles
Two-pole

General information

Class
Class K
Class H
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.