Knowledge Search
Download document () of 20

HM60030-1PR

Eaton Bussmann series HM modular fuse block, PR, 0-30 A, Single-pole, Class K, Class H, 10 kA, Screw with pressure plate, 10 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM60030-1PR
UPC
051712511421
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Short-circuit rating
10 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Class
Class H
Class K
Special features
PR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.