Download document () of 20
We make what matters work*

HMCP100R3

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, Three-pole, Frame J-K, 300-1000 A, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP100R3
UPC
662276625938
Product Length/Depth
7.5 in
Product Height
5 in
Product Width
5 in
Product Weight
4.18 lb
Certifications
UL Listed
CSA Certified

Product specifications

Frame size
Frame J-K
Magnetic trip range
300-1000 A
Series
Series C
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification