Download document () of 20

HMCPS100R3C

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 100 A, Three-pole, Electric starters, Frame J-K, 300-1000 A, Series C, Non-aluminum

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCPS100R3C
UPC
786679232668
Product Length/Depth
7.25 in
Product Height
5 in
Product Width
5 in
Product Weight
4.5 lb
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Electric starters
Amperage Rating
100 A
Frame size
Frame J-K
Magnetic trip range
300-1000 A
Series
Series C
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification