Photo is representative
Download
Eaton Series C complete molded case circuit breaker, MDL-frame, HMDL, Complete breaker, Fixed thermal, Fixed magnetic trip type, Three-pole, 500A, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 50/60 Hz
Product Name |
Eaton Series C complete molded case circuit breaker
|
Catalog Number |
HMDL3500
|
UPC |
782114586051
|
Product Length/Depth |
0.01 in
|
Product Height |
0.01 in
|
Product Width |
0.01 in
|
Product Weight |
0.01 lb
|
Certifications |
UL Listed
|
Amperage Rating |
500 A
|
Trip Type |
T186
|
Circuit breaker type |
HMDL
|
Circuit breaker frame type |
Complete breaker
|
Series |
Series C
|
Frame |
MDL
|
Frequency rating |
50 to 60 Hz
|
Interrupt rating |
100 kAIC at 240 Vac
65 kAIC at 480 Vac |
Number of poles |
Three-pole
|