Knowledge Search
Download document () of 20
We make what matters work*

HMEG

Eaton Bussmann series HMEG fuse holder, 10-300A, Non Indicating, Circuit protector, 8 to 2 AWG Stud, Plastic base and cover

General specifications

Product Name
Eaton Bussmann series HMEG fuse holder
Catalog Number
HMEG
UPC
051712614634
Product Length/Depth
0.4 in
Product Height
0.84 in
Product Width
1.45 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
10-300A

Physical details

Material
Plastic base and cover

General information

Connection
8 to 2 AWG stud
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626