Knowledge Search
Download document () of 20
We make what matters work*

HMID

Eaton Bussmann series HMID fuse holder, 40-80A, Non Indicating, Circuit protector, Stud

General specifications

Product Name
Eaton Bussmann series HMID fuse holder
Catalog Number
HMID
UPC
051712614627
Product Length/Depth
0.55 in
Product Height
1.16 in
Product Width
1.7 in
Product Weight
0.76 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
40-80A

General information

Fuse indicator
Non-indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626