Download document () of 20
We make what matters work*

HNW

Eaton Wheelock Exceder horn, wall, white, 12/24 VDC, indoor

General specifications

Product Name
Eaton Wheelock Exceder horn
Catalog Number
HNW
UPC
786697263569
Product Length/Depth
1.3 in
Product Height
5.24 in
Product Width
4.56 in
Product Weight
0.44 lb
Certifications
Not Applicable

Product specifications

Type of horn
Horn
Housing color
White
Housing material
Plastic
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Tones
Continuous/Code 3
Voltage
12 V
24 V
Approvals
UL
Sound Level (dBA)
95
90
99

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.