Knowledge Search
Download document () of 20

HPF-RR

Eaton Bussmann series HPF panel mount fuse holder, Screw type knob, 30A (20A max), 600 Vac, Panel mounting, 1/2 inches quick connect terminal connection, 1.78 inches diameter

General specifications

Product Name
Eaton Bussmann series HPF panel mount fuse holder
Catalog Number
HPF-RR
UPC
051712740517
EAN
5027590424042
Product Length/Depth
2.13 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.04 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30A (20A max)
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
1/2 inch quick connect terminal
Mounting method
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.