Knowledge Search
Download document () of 20
We make what matters work*

HPF-WT

Eaton Bussmann series HPF panel mount fuse holder, Branch circuit protection, 30 A (20 A max), 1/2 inches quick connect terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPF panel mount fuse holder
Catalog Number
HPF-WT
UPC
051712170468
Product Length/Depth
1.13 in
Product Height
2.63 in
Product Width
1.78 in
Product Weight
0.7 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
20A max
Voltage rating
600 V

General information

Connection
1/2 inch quick connect terminal
Mounting method
Panel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.