Knowledge Search
Download document () of 20
We make what matters work*

HPL-B

Eaton Bussmann series HPL panel mount fuse holder

General specifications

Product Name
Eaton Bussmann series HPL panel mount fuse holder
Catalog Number
HPL-B
UPC
051712719520
EAN
5027590406598
Product Length/Depth
0.99 in
Product Height
2.35 in
Product Width
0.99 in
Product Weight
0.7 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.