Download document () of 20
We make what matters work*

HQP2020

TYPE HQP BREAKER 2P 20A 120/240VAC MAX 10 kAIC

General specifications

Product Name
Eaton Quicklag thermal magnetic circuit breaker
Catalog Number
HQP2020
UPC
786679343906
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Certifications
Contact Manufacturer

Physical Attributes

Type
Thermal magnetic circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273 Opt 2, Opt 2 Opt 2 
TRC@eaton.com