Knowledge Search
Download document () of 20
We make what matters work*

HS1032

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, Set screw, 150°C, Threadless, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
HS1032
UPC
784564113627
Product Weight
0.096 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Set screw
Insulator
Insulated
Thread
Threadless
Trade size
3/4"
Material
Malleable iron
Temperature rating
150°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.