Download document () of 20
We make what matters work*

HSH0512-3R8305-R

Eaton Supercapacitor, HSH family, 0512 3.8V 3F 9Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH0512-3R8305-R
UPC
197162073376
Product Height
12 mm
Product Weight
0.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
5 x 12 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
9.0 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
3 F
Leakage
1.8 µA
Power
0.4 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.015 A
Maximum discharge current
0.1 A

Export product specification