Download document () of 20
We make what matters work*

HSH1025-3R8117-R

Eaton Supercapacitor, HSH family, 1025 3.8V 110F 0.22Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1025-3R8117-R
UPC
197162073451
Product Height
25 mm
Product Weight
3.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
10 x 25 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.22 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
110 F
Leakage
9 µA
Power
16.4 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.55 A
Maximum discharge current
4 A

Export product specification