Download document () of 20
We make what matters work*

HSH1840-3R8857-R

Eaton Supercapacitor, HSH family, 1840 3.8V 850F 0.07Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1840-3R8857-R
UPC
197162073536
Product Height
40 mm
Product Weight
21 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
18 x 40 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.07 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
850 F
Leakage
70 µA
Power
51.6 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
4.25 A
Maximum discharge current
28 A

Export product specification