Download document () of 20
We make what matters work*

HSR-A

Eaton Wheelock Exceder horn strobe, xenon, wall, red, AGENT, clear lens, 15,1575,30/75/95/110/135/185 cd, 12/24V, indoor

General specifications

Product Name
Eaton Wheelock Exceder horn strobe
Catalog Number
HSR-A
UPC
786697233302
Product Length/Depth
2.2 in
Product Height
5.24 in
Product Width
4.56 in
Product Weight
0.546 lb
Compliances
UL

Product specifications

Compliance and standards
ULC
CSFM
UL
FM
Type of horn strobe
Horn strobe
Housing color
Red
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.082/0.095/0.102/0.148/0.176/ 0.197/0.242/ 0.282
Lettering
AGENT
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
1575 cd
30 cd
75 cd
95 cd
110 cd
135 cd
185 cd
Voltage
24 V
12 V
Tones
Continuous Horn or Temporal (Code 3)
Sound Level (dBA)
99
90
95

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.