Knowledge Search
Download document () of 20
We make what matters work*

HUB3

Eaton Crouse-Hinds series HUB conduit hub, Malleable iron, 1", Space-Saver

General specifications

Product Name
Eaton Crouse-Hinds series HUB conduit hub
Catalog Number
HUB3
UPC
782274490373
Product Length/Depth
1.78 in
Product Height
1.57 in
Product Width
1.78 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Material
Malleable iron
Special features
Space-Saver

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.