Download document () of 20
We make what matters work*

IG4700

Eaton safety grip locking receptacle, #14-10 AWG, 15A, Industrial, 125V, Back and side wiring, Orange, Duplex, L5-15, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking isolated ground receptacle
Catalog Number
IG4700
UPC
032664547638
Product Length/Depth
6.5 in
Product Height
1.5 in
Product Width
3.5 in
Product Weight
0.32 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA certified

Product specifications

Special features
Isolated ground
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Grounding
Number of poles
Two-pole
Color
Orange
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#14-10 AWG Copper wire only
NEMA configuration
L5-15
Torque rating
14 lbf-inch
Design type
Isolated ground duplex receptacle
Face/body material
Glass filled nylon
Receptacle type
Single, isolated ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.