Download document () of 20
We make what matters work*

IGL515R

Eaton safety grip locking receptacle, #14-10 AWG, 15A, Industrial, 125V, Back and side wiring, Orange, Single, L5-15, Two-pole, Three-wire, Glass-filled nylon

General specifications

Product Name
Eaton Arrow Hart locking isolated ground receptacle
Catalog Number
IGL515R
UPC
040893676852
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
2 in
Product Weight
0.45 lb
Compliances
Federal Specifications Classification W-C375
Certifications
cULus Listed
NOM
UL Listed
CSA certified

Product specifications

Special features
Isolated ground
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
3
Grounding
Number of poles
Two-pole
Color
Orange
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#14-10 AWG Copper wire only
NEMA configuration
L5-15
Torque rating
14 lbf-inch
Design type
Isolated ground single receptacle
Face/body material
Glass filled nylon
Receptacle type
Single, isolated ground

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.