Knowledge Search
Download document () of 20
We make what matters work*

INX3025

Eaton Crouse-Hinds series Pauluhn EPCS standard switch, 20A, Single-pole, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EPCS standard switch
Catalog Number
INX3025
UPC
662276404168
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Amperage Rating
20A
Voltage rating
120-277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.