Download document () of 20
We make what matters work*

INX3171

Eaton Crouse-Hinds series Pauluhn 27R replacement receptacle, 20A, Non-metallic, 5-20R, One round face receptacle, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27R replacement receptacle
Catalog Number
INX3171
UPC
662276404793
Product Weight
0.01 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Type
One round face receptacle
Amperage Rating
20A
Voltage rating
125 Vac
Material
Non-metallic
NEMA configuration
5-20R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.