Download document () of 20
We make what matters work*

INX6033PL

Eaton Crouse-Hinds series Pauluhn 27R junction box, Non-metallic

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27R junction box
Catalog Number
INX6033PL
UPC
662276407718
Product Length/Depth
1.75 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.001 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Non-metallic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.