Download document () of 20
We make what matters work*

INX6560PL

Eaton Crouse-Hinds series Pauluhn 27R cover, Duplex, Non-metallic, Flush, One square face single or double receptacle

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27R cover
Catalog Number
INX6560PL
UPC
662276408609
Product Length/Depth
0.001 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.05 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Special features
Flush
Type
One square face single or double receptacle
Cover type
Duplex
Material
Non-metallic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.