Download document () of 20
We make what matters work*

IPH60012

Eaton B-Line series IPH series insert with clamp, 6" H x 6" L x 0.5" W

General specifications

Product Name
Eaton B-Line series IPH series insert with clamp
Catalog Number
IPH60012
UPC
782051346367
Product Length/Depth
6 in
Product Height
6 in
Product Width
0.5 in
Product Weight
0.7 lb
Certifications
UL Listed

Model

Size
8 inch hanger size
Type
IPH series inserts with clamps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.