Download document () of 20
We make what matters work*

IPONI

INCOM Product Operated Network Interface , 20-30 Vdc max, 50 mA nominal, 100 mA max, Three-position removable terminal block , Used with NetLink, MINT II or a CONI in a master computer, 1 LED, Three 16-digit address switches

General specifications

Product Name
Eaton incom product operated network interface
Catalog Number
IPONI
UPC
786689036904
Product Length/Depth
8.3 in
Product Height
3.3 in
Product Width
5.4 in
Product Weight
0.3 lb
Certifications
UL Listed
cUL Listed
Catalog Notes
MP-3000 and IQ 1000 II application may require a mounting bracket.

Product specifications

Special features
Three 16-digit address switches
Used with
NetLink, MINT II or a CONI in a master computer
Operating Temperature
-20° to 70°C
Humidity
5-95% non-condensing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.