Download document () of 20

IXL70F300

Fuse-link, high speed, 300 A, AC 700 V, DC 700 V, 39 x 129 mm, aR, UL, with trip indicator

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
IXL70F300
EAN
5027590062794
Product Length/Depth
129 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
267 g
Compliances
CE
RoHS Compliant
Certifications
UL 248-13

Product specifications

Amperage Rating
300 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC
Rated voltage AC
700 V
Mounting dimension
M10
Center-to-center distance of connections
97.2 mm
Current type
AC
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.