Download document () of 20

IXL70F450

Fuse-link, high speed, 450 A, AC 700 V, DC 700 V, 52 x 164 mm, aR, UL, with trip indicator

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
IXL70F450
EAN
5027590087094
Product Length/Depth
164 mm
Product Height
52 mm
Product Width
52 mm
Product Weight
520 g
Compliances
CE
RoHS Compliant
Certifications
UL 248-13

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC
Rated voltage AC
700 V
Mounting dimension
Other
Center-to-center distance of connections
137.6 mm
Current type
AC
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.