Download document () of 20

IXL70F600

Eaton Bussmann series high speed North American fuse, 600V, 600A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
IXL70F600
UPC
051712556194
EAN
5027590062800
Product Length/Depth
58 mm
Product Height
56 mm
Product Width
188 mm
Product Weight
576 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
600 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC
Rated voltage AC
700 V
Mounting dimension
Other
Center-to-center distance of connections
121.4 mm
Current type
AC
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
700 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.