Knowledge Search
Download document () of 20
We make what matters work*

J-13

Eaton Bussmann series class J fuse reducers, For LPJ, DFJ, JKS Dimension Fuse, 100 A, Class J, Non-indicating, Up to 30 A

General specifications

Product Name
Eaton Bussmann series class J fuse reducers
Catalog Number
J-13
UPC
051712714150
EAN
5027590419796
Product Length/Depth
1.27 in
Product Height
1.95 in
Product Width
1.27 in
Product Weight
0.12 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
100 A

Physical details

Type
Fuse reducer

General information

Class
Class J
Special features
For LPJ, DFJ, JKS Dimension Fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.