Knowledge Search
Download document () of 20
We make what matters work*

J-21

Eaton Bussmann series class J fuse reducers, For LPJ, DFJ, JKS Dimension Fuse, 200 A, Class J, Non-indicating, 65 to 100 A

General specifications

Product Name
Eaton Bussmann series class J fuse reducers
Catalog Number
J-21
UPC
051712714174
Product Length/Depth
1.12 in
Product Height
1.5 in
Product Width
0.61 in
Product Weight
0.6 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
200 A

Physical details

Type
Fuse reducer

General information

Class
Class J
Special features
For LPJ, DFJ, JKS Dimension Fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.