Knowledge Search
Download document () of 20
We make what matters work*

J-42

Eaton Bussmann series class J fuse reducers, For LPJ, DFJ, JKS Dimension Fuse, 400 A, Class J, Non-indicating, 110 to 200 A

General specifications

Product Name
Eaton Bussmann series class J fuse reducers
Catalog Number
J-42
UPC
051712714211
EAN
5027590098663
Product Length/Depth
1.6 in
Product Height
2.5 in
Product Width
0.66 in
Product Weight
0.12 lb
Compliances
RoHS Compliant
Contact factory

Electrical rating

Amperage Rating
400 A

Physical details

Type
Fuse reducer

General information

Class
Class J
Special features
For LPJ, DFJ, JKS Dimension Fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.