Knowledge Search
Download document () of 20
We make what matters work*

J-63

Eaton Bussmann series class J fuse reducers, For LPJ, DFJ, JKS Dimension Fuse, 60 A, Class J, Non-indicating, Up to 30 A

General specifications

Product Name
Eaton Bussmann series class J fuse reducers
Catalog Number
J-63
UPC
051712714242
EAN
5027590419819
Product Length/Depth
1.7 in
Product Height
0.83 in
Product Width
1.7 in
Product Weight
0.5 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
60 A

Physical details

Type
Fuse reducer

General information

Class
Class J
Special features
For LPJ, DFJ, JKS Dimension Fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.