Download document () of 20
We make what matters work*

J1C

Eaton Freedom NEMA auxiliary contact, Type J (1)NO and (1) Coil Clearing NC Auxiliary Contacts, Field Mountable in a A200 and A900 Contactor or Starter Sizes 00-6

General specifications

Product Name
Eaton A200 NEMA motor control auxiliary contact
Catalog Number
J1C
UPC
786678025995
Product Length/Depth
2.6 in
Product Height
1.3 in
Product Width
1.5 in
Product Weight
0.15 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Maximum of 4 Contacts per Starter or Contactor

Product specifications

Accessories
Motor control accessory
Mounting method
Field
Series
A200
Used with
Starters
Special features
Starters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.