Download document () of 20
We make what matters work*

JBA2000

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Brass, PG7, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA2000
EAN
5056009913662
Product Length/Depth
19 mm
Product Height
18.475 mm
Product Width
16 mm
Product Weight
0.019 kg
Compliances
EN

Product specifications

Thread Size
PG7
Material
Brass
Insulator
Non-insulated
Type
Male

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.