Download document () of 20
We make what matters work*

JBA2200

Eaton Crouse-Hinds series Raxton JB bush, Non-insulated, Brass, PG11, Male

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton JB bush
Catalog Number
JBA2200
EAN
5056009913709
Product Length/Depth
19 mm
Product Height
25.403 mm
Product Width
22 mm
Product Weight
0.027 kg
Compliances
EN

Product specifications

Thread Size
PG11
Material
Brass
Insulator
Non-insulated
Type
Male

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.