Download document () of 20
We make what matters work*

JBI25C5BPS

Eaton Cooper Power series in-line junction bar, Deadbreak, Silica based thermal resin exterior, copper internal current-carrying parts, SS bracket with two parking stands, 25 kV, BIL: 125 kV, (5x) 600 A, Positions: 5, 5 bushing

General specifications

Product Name
Eaton Cooper Power series in-line junction bar
Catalog Number
JBI25C5BPS
UPC
194006003551
Product Length/Depth
4 in
Product Height
27 in
Product Width
8 in
Product Weight
40 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Application

Application
Deadbreak

Descriptions

Configuration multi-point junctions
5 bushing
Material
Silica based thermal resin exterior, copper internal current-carrying parts
Number of interfaces
5
Type
In-line junction bar

Electrical Ratings

Basic impulse level
125 kV
Current rating
(5x) 600 A
Voltage rating
25 kV

Mounting

Mounting
SS bracket with two parking stands

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com