The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 0, blue; JBX0MPA
JBXFD0G04FCNDSR
60378490
Straight plug, IP40, size 0, 4 female contacts, cable clamp backshell; JBXFD0G04FCNDSR
JBXFD0G07FSSDSMR
Straight plug, IP40, size 0, 7 female contacts, cable clamp protective boot; JBXFD0G07FSSDSMR
JBXFD0G04FSSDSMR
Straight plug, IP40, size 0, 4 female contacts, cable clamp protective boot; JBXFD0G04FSSDSMR
JBXSR0G04FCNDSMR
Front panel mount receptacle, IP40, size 0, 4 female contacts, cable clamp protective boot; JBXSR0G04FCNDSMR
JBXFC0G04MSSDSR
Right angle plug, IP40, size 0, 4 male contacts, cable clamp backshell; JBXFC0G04MSSDSR
JBXFD0G04MCSDSR
Straight plug, IP40, size 0, 4 male contacts, cable clamp backshell; JBXFD0G04MCSDSR
JBXFC0G03FCSDSR
Right angle plug, IP40, size 0, 3 female contacts, cable clamp backshell; JBXFC0G03FCSDSR
JBXFC0G06MSNDSR
Right angle plug, IP40, size 0, 6 male contacts, cable clamp backshell; JBXFC0G06MSNDSR
JBXFD0G04MSSDSR
Straight plug, IP40, size 0, 4 male contacts, cable clamp backshell; JBXFD0G04MSSDSR
JBXFC0G02MSSDSMR
Right angle plug, IP40, size 0, 2 male contacts, cable clamp protective boot; JBXFC0G02MSSDSMR