The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 0, white; JBX0MPB
JBXFC0G03FCSDSMR
60378490
Right angle plug, IP40, size 0, 3 female contacts, cable clamp protective boot; JBXFC0G03FCSDSMR
JBXFD0G03MCSDSR
Straight plug, IP40, size 0, 3 male contacts, cable clamp backshell; JBXFD0G03MCSDSR
JBXSR0G03MCSDSR
Front mount cable receptacle, IP40, size 0, 3 male contacts, cable clamp backshell; JBXSR0G03MCSDSR
JBXSR0G05FCNDSMR
Front panel mount receptacle, IP40, size 0, 5 female contacts, cable clamp protective boot; JBXSR0G05FCNDSMR
JBXFD0G06FSSDSR
Straight plug, IP40, size 0, 6 female contacts, cable clamp backshell; JBXFD0G06FSSDSR
JBXFD0G03FCNDSMR
Straight plug, IP40, size 0, 3 female contacts, cable clamp protective boot; JBXFD0G03FCNDSMR
JBXFC0G02MCSDSR
Right angle plug, IP40, size 0, 2 male contacts, cable clamp backshell; JBXFC0G02MCSDSR
JBXFC0G04MCSDSR
Right angle plug, IP40, size 0, 4 male contacts, cable clamp backshell; JBXFC0G04MCSDSR
JBXFD0G04FSNDSMR
Straight plug, IP40, size 0, 4 female contacts, cable clamp protective boot; JBXFD0G04FSNDSMR
JBXFC0G07MSSDSR
Right angle plug, IP40, size 0, 7 male contacts, cable clamp backshell; JBXFC0G07MSSDSR