The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 0, black; JBX0MPN
JBXFD0G05FCNDSR
60378490
Straight plug, IP40, size 0, 5 female contacts, cable clamp backshell; JBXFD0G05FCNDSR
JBXFD0G02MCNDSMR
Straight plug, IP40, size 0, 2 male contacts, cable clamp protective boot; JBXFD0G02MCNDSMR
JBXFC0G07FSNDSR
Right angle plug, IP40, size 0, 7 female contacts, cable clamp backshell; JBXFC0G07FSNDSR
JBXFC0G03FSSDSMR
Right angle plug, IP40, size 0, 3 female contacts, cable clamp protective boot; JBXFC0G03FSSDSMR
JBXFD0G04MCNDSR
Straight plug, IP40, size 0, 4 male contacts, cable clamp backshell; JBXFD0G04MCNDSR
JBXFC0G04FSSDSR
Right angle plug, IP40, size 0, 4 female contacts, cable clamp backshell; JBXFC0G04FSSDSR
JBXFC0G04MCSDSMR
Right angle plug, IP40, size 0, 4 male contacts, cable clamp protective boot; JBXFC0G04MCSDSMR
JBXFD0G05MCNDSR
Straight plug, IP40, size 0, 5 male contacts, cable clamp backshell; JBXFD0G05MCNDSR
JBXSR0G05FCSDSR
Front mount cable receptacle, IP40, size 0, 5 female contacts, cable clamp backshell; JBXSR0G05FCSDSR
JBXFD0G05MSSDSR
Straight plug, IP40, size 0, 5 male contacts, cable clamp backshell; JBXFD0G05MSSDSR