The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 0, blue; JBX0RIA
JBXEA0G02FQNDS
60378490
Double nut receptacle, IP40, size 0, 2 female contacts; JBXEA0G02FQNDS
JBXED0G03FSNDSR
Protuding front mount receptacle, IP40, size 0, 3 female contacts; JBXED0G03FSNDSR
JBXEA0G05MCSDS
Double nut receptacle, IP40, size 0, 5 male contacts; JBXEA0G05MCSDS
JBXPC0G03MSNDSR
In line cable receptacle, IP40, size 0, 3 male contacts, cable clamp backshell; JBXPC0G03MSNDSR
JBXEA0G03FQSDS
Double nut receptacle, IP40, size 0, 3 female contacts; JBXEA0G03FQSDS
JBXEP0G04FQSDS
Rear mount receptacle, IP40, size 0, 4 female contacts; JBXEP0G04FQSDS
JBXED0G03FCSDSR
Protuding front mount receptacle, IP40, size 0, 3 female contacts; JBXED0G03FCSDSR
JBXEZ0G08FPNDSR
PCB rear mount receptacle with pins, IP40, size 0, 8 female contacts; JBXEZ0G08FPNDSR
JBXER0G07FSNDSR
Front mount receptacle, IP40, size 0, 7 female contacts; JBXER0G07FSNDSR
JBXEP0G05FPSDS
Rear mount receptacle, IP40, size 0, 5 female contacts; JBXEP0G05FPSDS