The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 0, red; JBX0RIR
JBXEP0G03FCNDS
60378490
Rear mount receptacle, IP40, size 0, 3 female contacts; JBXEP0G03FCNDS
JBXER0G07FSSDSR
Front mount receptacle, IP40, size 0, 7 female contacts; JBXER0G07FSSDSR
JBXER0G02MSSDSR
Front mount receptacle, IP40, size 0, 2 male contacts; JBXER0G02MSSDSR
JBXEA0G06FSNDS
Double nut receptacle, IP40, size 0, 6 female contacts; JBXEA0G06FSNDS
JBXED0G05MSNDSR
Protuding front mount receptacle, IP40, size 0, 5 male contacts; JBXED0G05MSNDSR
JBXEP0G08FPSDS
Rear mount receptacle, IP40, size 0, 8 female contacts; JBXEP0G08FPSDS
JBXEA0G04MPNDS
Double nut receptacle, IP40, size 0, 4 male contacts; JBXEA0G04MPNDS
JBXER0G02MCNDSR
Front mount receptacle, IP40, size 0, 2 male contacts; JBXER0G02MCNDSR
JBXER0G02FCNDSR
Front mount receptacle, IP40, size 0, 2 female contacts; JBXER0G02FCNDSR
JBXEP0G03FPNDS
Rear mount receptacle, IP40, size 0, 3 female contacts; JBXEP0G03FPNDS