The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 1, white; JBX1MPB
JBXFC1G02MCNDSMR
60378490
Right angle plug, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXFC1G02MCNDSMR
JBXSR1G04FSSDSMR
Front panel mount receptacle, IP40, size 1, 4 female contacts, cable clamp protective boot; JBXSR1G04FSSDSMR
JBXSR1G07MSNDSMR
Front panel mount receptacle, IP40, size 1, 7 male contacts, cable clamp protective boot; JBXSR1G07MSNDSMR
JBXSR1G02FSNDSR
Front mount cable receptacle, IP40, size 1, 2 female contacts, cable clamp backshell; JBXSR1G02FSNDSR
JBXFC1G05FCNDSMR
Right angle plug, IP40, size 1, 5 female contacts, cable clamp protective boot; JBXFC1G05FCNDSMR
JBXFC1G06FCNDSR
Right angle plug, IP40, size 1, 6 female contacts, cable clamp backshell; JBXFC1G06FCNDSR
JBXFD1G06FSNDSMR
Straight plug, IP40, size 1, 6 female contacts, cable clamp protective boot; JBXFD1G06FSNDSMR
JBXFD1G06MSSDSR
Straight plug, IP40, size 1, 6 male contacts, cable clamp backshell; JBXFD1G06MSSDSR
JBXFD1G03FSSDSMR
Straight plug, IP40, size 1, 3 female contacts, cable clamp protective boot; JBXFD1G03FSSDSMR
JBXFD1G08FSNDSMR
Straight plug, IP40, size 1, 8 female contacts, cable clamp protective boot; JBXFD1G08FSNDSMR