The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 1, white; JBX1RIB
JBXEP1G03FQSDS
60378490
Rear mount receptacle, IP40, size 1, 3 female contacts; JBXEP1G03FQSDS
JBXEA1G10FPSDS
Double nut receptacle, IP40, size 1, 10 female contacts; JBXEA1G10FPSDS
JBXER1G06FPSDSR
Front mount receptacle, IP40, size 1, 6 female contacts; JBXER1G06FPSDSR
JBXSR1G04FSSDSR
Front mount cable receptacle, IP40, size 1, 4 female contacts, cable clamp backshell; JBXSR1G04FSSDSR
JBXSR1G03MSSDSR
Front mount cable receptacle, IP40, size 1, 3 male contacts, cable clamp backshell; JBXSR1G03MSSDSR
JBXSR1G08MSSDSR
Front mount cable receptacle, IP40, size 1, 8 male contacts, cable clamp backshell; JBXSR1G08MSSDSR
JBXPC1G04FCSDSR
In line cable receptacle, IP40, size 1, 4 female contacts, cable clamp backshell; JBXPC1G04FCSDSR
JBXEZ1G05FPSDSR
PCB rear mount receptacle with pins, IP40, size 1, 5 female contacts; JBXEZ1G05FPSDSR
JBXEP1G03FSNDS
Rear mount receptacle, IP40, size 1, 3 female contacts; JBXEP1G03FSNDS
JBXER1G06MPSDSR
Front mount receptacle, IP40, size 1, 6 male contacts; JBXER1G06MPSDSR