The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 1, black; JBX1RIN
JBXEZ1G10FPNDSR
60378490
PCB rear mount receptacle with pins, IP40, size 1, 10 female contacts; JBXEZ1G10FPNDSR
JBXPC1G04MCSDSMR
In line cable receptacle, IP40, size 1, 4 male contacts, cable clamp protective boot; JBXPC1G04MCSDSMR
JBXPC1G05MCSDSR
In line cable receptacle, IP40, size 1, 5 male contacts, cable clamp backshell; JBXPC1G05MCSDSR
JBXSR1G02MSNDSR
Front mount cable receptacle, IP40, size 1, 2 male contacts, cable clamp backshell; JBXSR1G02MSNDSR
JBXPC1G08FSSDSR
In line cable receptacle, IP40, size 1, 8 female contacts, cable clamp backshell; JBXPC1G08FSSDSR
JBXEA1G05FSSDS
Double nut receptacle, IP40, size 1, 5 female contacts; JBXEA1G05FSSDS
JBXPC1G08MCNDSMR
In line cable receptacle, IP40, size 1, 8 male contacts, cable clamp protective boot; JBXPC1G08MCNDSMR
JBXEP1G04FQNDS
Rear mount receptacle, IP40, size 1, 4 female contacts; JBXEP1G04FQNDS
JBXPC1G04MCNDSR
In line cable receptacle, IP40, size 1, 4 male contacts, cable clamp backshell; JBXPC1G04MCNDSR
JBXPC1G02MSNDSMR
In line cable receptacle, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXPC1G02MSNDSMR