The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 1, red; JBX1RIR
JBXPC1G03FCNDSR
60378490
In line cable receptacle, IP40, size 1, 3 female contacts, cable clamp backshell; JBXPC1G03FCNDSR
JBXEA1G06MCNDS
Double nut receptacle, IP40, size 1, 6 male contacts; JBXEA1G06MCNDS
JBXPC1G12FSSDSR
In line cable receptacle, IP40, size 1, 12 female contacts, cable clamp backshell; JBXPC1G12FSSDSR
JBXEP1G12MSSDS
Rear mount receptacle, IP40, size 1, 12 male contacts; JBXEP1G12MSSDS
JBXER1G07MPSDSR
Front mount receptacle, IP40, size 1, 7 male contacts; JBXER1G07MPSDSR
JBXPC1G05MSSDSMR
In line cable receptacle, IP40, size 1, 5 male contacts, cable clamp protective boot; JBXPC1G05MSSDSMR
JBXEA1G02FSSDS
Double nut receptacle, IP40, size 1, 2 female contacts; JBXEA1G02FSSDS
JBXER1G02MSNDSR
Front mount receptacle, IP40, size 1, 2 male contacts; JBXER1G02MSNDSR
JBXEA1G07MSSDS
Double nut receptacle, IP40, size 1, 7 male contacts; JBXEA1G07MSSDS
JBXSR1G07FSNDSR
Front mount cable receptacle, IP40, size 1, 7 female contacts, cable clamp backshell; JBXSR1G07FSNDSR