The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 2, blue; JBX2MPA
JBXFD2G18FCSDSMR
60378490
Straight plug, IP40, size 2, 18 female contacts, cable clamp protective boot; JBXFD2G18FCSDSMR
JBXFD2G001MSNDSMR
Straight plug, IP40, size 2, 8 male contacts, cable clamp protective boot; JBXFD2G001MSNDSMR
JBXFD2G04FSSDSMR
Straight plug, IP40, size 2, 4 female contacts, cable clamp protective boot; JBXFD2G04FSSDSMR
JBXFD2G16FSNDSR
Straight plug, IP40, size 2, 16 female contacts, cable clamp backshell; JBXFD2G16FSNDSR
JBXFD2G12FCNDSR
Straight plug, IP40, size 2, 12 female contacts, cable clamp backshell; JBXFD2G12FCNDSR
JBXFD2G10MSNDSR
Straight plug, IP40, size 2, 10 male contacts, cable clamp backshell; JBXFD2G10MSNDSR
JBXFC2G12MCSDSMR
Right angle plug, IP40, size 2, 12 male contacts, cable clamp protective boot; JBXFC2G12MCSDSMR
JBXFC2G10FCSDSR
Right angle plug, IP40, size 2, 10 female contacts, cable clamp backshell; JBXFC2G10FCSDSR
JBXFC2G18MCSDSR
Right angle plug, IP40, size 2, 18 male contacts, cable clamp backshell; JBXFC2G18MCSDSR
JBXFD2G10FSSDSMR
Straight plug, IP40, size 2, 10 female contacts, cable clamp protective boot; JBXFD2G10FSSDSMR